IESNA:LM-63-2002
[TEST]P1559276
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-21)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-B2750-W2D-3500K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2194
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
735.7 738.8 736.7 732.7 727.7 720.6 712.5 703.4 691.3 679.2
664.1 648.9 631.8 613.6 594.4 574.3 552.1 528.8 505.6 482.4
455.2 429.9 401.7 374.4 345.2 313.9 285.6 254.3 225.1 193.8
164.5 134.2 105 75.7 48.4 21.2 0
735.7 735.7 733.7 730.7 725.6 719.6 711.5 701.4 690.3 677.2
663.1 646.9 630.8 612.6 593.4 572.2 551 527.8 504.6 480.4
455.2 427.9 399.7 373.4 344.1 313.9 284.6 254.3 223 193.8
164.5 133.2 104 74.7 46.4 21.2 0
735.7 735.7 733.7 729.7 724.6 718.6 710.5 700.4 689.3 676.2
662.1 645.9 629.8 611.6 591.4 571.2 549 526.8 503.6 479.4
453.1 426.9 399.7 370.4 342.1 311.9 283.6 251.3 221 191.8
160.5 132.2 101.9 74.7 46.4 21.2 0
735.7 734.7 732.7 729.7 724.6 717.6 710.5 700.4 689.3 676.2
662.1 645.9 629.8 611.6 592.4 571.2 549 526.8 501.6 478.4
452.1 425.9 396.6 369.4 340.1 309.8 279.6 249.3 219 188.7
158.5 129.2 99.9 72.7 45.4 21.2 0
735.7 735.7 734.7 730.7 725.6 719.6 711.5 701.4 691.3 677.2
663.1 646.9 630.8 611.6 592.4 571.2 550 526.8 501.6 477.4
451.1 424.9 396.6 368.4 341.1 309.8 278.5 247.3 218 187.7
158.5 128.2 100.9 72.7 44.4 21.2 0
